For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVMK VA - Screw-in fitting, straight
Bill of material
XVM 06 LL VA
DES
Identifier
XVM 06 LL VA
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
6 mm
G
Thread G
M 10 x 1 K
I
Length I
8 mm
L2
Length L2
14.5 mm
L7
Length L7
20 mm
S1
Width across flats S1
11 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.